Download document () of 20

170L8388

Fuse-link, high speed, 400 A, AC 1000 V, Size 2, 61 x 75 x 140 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8388
UPC
051712816861
EAN
5027590440073
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
884 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170L8388

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
80 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification