Download document () of 20

170M1366
Model code: FUSE 80A 690V 000/80 AR UC

Eaton Bussmann series high speed square body fuse, 80 A, 690 V (IEC), 700 V (UL), Size 0, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1366
Model Code
FUSE 80A 690V 000/80 AR UC
UPC
051712216678
EAN
5027590440837
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
134 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
UL Recognized
Global Catalog
170M1366

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
2550 at 660 V
Watt losses
19 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
380
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator

Export product specification