Download document () of 20

170M3139
Model code: FUSE 63A 1250V 1*/110 AR CU

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 63A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3139
Model Code
FUSE 63A 1250V 1*/110 AR CU
UPC
051712254946
EAN
5027590444057
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
0.071 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Global Catalog
170M3139

Product specifications

Amperage Rating
63 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
107 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1300 at 1000 V, 1750 at 1250 V
Watt losses
20 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
215
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification