Download document () of 20

170M3459
Model code: FUSE 50A 690V 1*BKN/50 AR UC

Fuse-link, high speed, 50 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3459
Model Code
FUSE 50A 690V 1*BKN/50 AR UC
UPC
051712256209
EAN
5027590447812
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
245.3333333 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Global Catalog
170M3459

Product specifications

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
515 at 660 V
Watt losses
11 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
77
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification