Download document () of 20

170M3951

Eaton Bussmann series high speed square body fuse, Adapter type indicator mounted on fuse for microswitch, 150 kA, Flush-end contact, US thread, Square body, 1000 V, 20 W, 150 A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3951
UPC
051712678766
Product Length/Depth
61 mm
Product Height
74 mm
Product Width
43 mm
Product Weight
392.25 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated
Global Catalog
170M3951

Product specifications

Used with
Power converters/rectifiers and reduced voltage starters
Amperage Rating
50 A
Breaking capacity
150 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
1000 V
Current type
AC
Mounting dimension
M10
Watt losses
20 W
Color
None
Interrupt rating
150 kAIC
Construction size
Other
Mounting method
Flush-end contact
Imperial thread
Packaging type
Standard
Voltage rating
1000 V
Type
Square body
Fuse system (according to IEC 60269)
Other

Export product specification