Download document () of 20

170M4018
Model code: FUSE 800A 690V 1/80 AR UC

Eaton Bussmann series high speed square body fuse, 690V (IEC), 800A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4018
Model Code
FUSE 800A 690V 1/80 AR UC
UPC
051712257497
EAN
5027590450966
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
550 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Global Catalog
170M4018

Product specifications

Amperage Rating
800 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
725000 at 660 V
Watt losses
95 W
Clearing loss
95
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
105000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification