Download document () of 20

170M4462

Fuse-link, high speed, 400 A, AC 690 V, size 1, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4462
UPC
051712258937
EAN
5027590453066
Product Length/Depth
70 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
785 g
Warranty
Not Applicable
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
Global Catalog
170M4462

Product specifications

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
51.1 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
91500 at 660 V
Watt losses
65 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
13500
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification