Download document () of 20

170M4658
Model code: FUSE 200A 690V 1FKE/90 AR UC

Fuse-link, high speed, 200 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4658
Model Code
FUSE 200A 690V 1FKE/90 AR UC
UPC
051712259408
EAN
5027590453769
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
184.3333333 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Global Catalog
170M4658
Product Type
High speed square body fuse

Product specifications

Amperage Rating
200 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
91 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
11500 at 660 V
Watt losses
45 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
1650
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification