Download document () of 20

170M4771

Fuse-link, high speed, 630 A, AC 690 V, size 1, 52 x 52 x 140 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4771
UPC
051712792912
EAN
5027590454179
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
168 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170M4771

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
80 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification