Download document () of 20

170M4810
Model code: FUSE 100A 1000V 00/80 AR

Eaton Bussmann series high speed square body fuse,100A,125 kAIC,Class aR,Blade end X Din 43-620 blade end,DIN 43 620,Standard,Clearing at 1000V: 6850,square body with centre-bolted tags (slotted),Top fuse status indicator,950,25W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4810
Model Code
FUSE 100A 1000V 00/80 AR
UPC
051712679244
EAN
5027590454254
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
248 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Global Catalog
170M4810

Product specifications

Amperage Rating
100 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
1000 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
6850 at 1000 V
Watt losses
25 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
950
Color
None
Interrupt rating
125 kAIC
Connection
Blade end x Din 43-620 blade end
Construction size
00
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
00/80 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification