Download document () of 20

170M6115
Model code: FUSE 1100A 690V 3KN/80 AR UC

Fuse-link, high speed, 1100 A, AC 690 V, DIN 3, 76 x 92 x 109 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6115
Model Code
FUSE 1100A 690V 3KN/80 AR UC
UPC
051712262859
EAN
5996516017784
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
942 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Global Catalog
170M6115

Product specifications

Amperage Rating
1100 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1300000 at 660 V
Watt losses
130 W
Clearing loss
130
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
190000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/80 Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification