Download document () of 20

170M6203
Model code: FUSE 800A 1250V 3SHT AR CU

Fuse-link, high speed, 800 A, AC 1250 V, size 3, 76 x 76 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6203
Model Code
FUSE 800A 1250V 3SHT AR CU
UPC
051712563536
EAN
5996516018262
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1338 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170M6203

Product specifications

Amperage Rating
800 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Current type
AC
Class
Class aR
Watt losses
125 W
Fuse shape
Square body, special bladed contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
T indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification