Download document () of 20

170M7160

Eaton Bussmann series high speed square body fuse, 3000 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7160
UPC
051712266925
EAN
5996516004968
Product Length/Depth
230 mm
Product Height
59.8 mm
Product Width
120 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Global Catalog
170M7160

Product specifications

Amperage Rating
3000 A
Breaking capacity
300 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
24
Rated voltage AC
690 V
Center-to-center distance of connections
60 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
7300000 at 660 V
Watt losses
430 W
Fuse shape
Square body flush end contacts
Pre arc (I2T)
1100000
Color
None
Interrupt rating
200 kAIC
Connection
Flush-end contact
Construction size
24
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V, 700 V
Type
Square body flush end contact -BKN/60 type K indicator
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/60 Type K indicator
Fuse system (according to IEC 60269)
Other

Export product specification