Download document () of 20

170M7917

Fuse-link, high speed, 125 A, AC 660 V, DIN 0, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7917
UPC
051712485494
EAN
5027590464390
Product Length/Depth
125 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
289.8 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Global Catalog
170M7917

Product specifications

Amperage Rating
125 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
0
Rated voltage AC
660 V
Current type
AC
Class
Class aR
Watt losses
26 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
100 kAIC
Construction size
0
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification