Download document () of 20

170M8542

Fuse-link, high speed, 1100 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8542
UPC
051712604000
EAN
5996516022306
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.746 kg
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Global Catalog
170M8542

Product specifications

Amperage Rating
1100 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
2750000 at 1000 V
Watt losses
155 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
460000
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification