Download document () of 20

170M8619

Fuse-link, high speed, 550 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8619
UPC
051712604222
EAN
5027590414722
Product Length/Depth
141 mm
Product Height
74 mm
Product Width
82.5 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Global Catalog
170M8619

Product specifications

Amperage Rating
550 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
115 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
125 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse system (according to IEC 60269)
Other

Export product specification