Download document () of 20

170M8650
Model code: FUSE 1000A 1000V DIN 3 AR UR

Fuse-link, high speed, 1000 A, AC 1000 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8650
Model Code
FUSE 1000A 1000V DIN 3 AR UR
UPC
051712630818
EAN
5027590465663
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1259 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170M8650

Product specifications

Amperage Rating
1000 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Current type
AC
Class
Class aR
Watt losses
150 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Protection of power rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification