Download document () of 20

171512-3P

Eaton Cooper Power series H72-3P switch, 15.5 kV, 1200A, Two-hole NEMA term pads, tinned to accept Cu or Al terms, 90˚ blade stop, Single mount channel, Vert mount, Porcelain, 110 kV

General specifications

Product Name
Eaton Cooper Power series H72-3P switch
Catalog Number
171512-3P
UPC
194006006712
Product Length/Depth
35 in
Product Height
18.6 in
Product Width
21 in
Product Weight
282.187 lb
Compliances
IEEE C37.34
Certifications
Not Applicable

Accessories

Terminal options
Two-hole NEMA terminal pads, tinned to accept copper or aluminum terminals

Application

Application
Bypass switch

Description

Blade stop options
90˚ blade stop
Material type
Porcelain
Switch type
H72-3P station-class bypass switch

Electrical Ratings

Amperage Rating
1200A
Basic impulse level full wave crest
110 kV
Number of phases
Single-phase
Voltage rating
15.5 kV

Mounting

Mounting configuration
Vertical
Mounting option
Single mounting channel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE