Download document () of 20

172692
Model code: XTSZDPA4

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for door, 4 columns, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172692
Model Code
XTSZDPA4
EAN
4015081692088
Product Length/Depth
18.8 mm
Product Height
372.2 mm
Product Width
472.1 mm
Product Weight
0.944 kg
Compliances
RoHS conform
Global Catalog
172692

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.