Download document () of 20

174007
Model code: XTPZAEHD2-W1350

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, closed, W=1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174007
Model Code
XTPZAEHD2-W1350
EAN
4015081704675
Product Length/Depth
1343 mm
Product Height
120 mm
Product Width
22 mm
Product Weight
2.237 kg
Compliances
RoHS conform
Global Catalog
174007

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.