Download document () of 20

174011
Model code: XTPZAEHD2-W300

Eaton xEnergy Main LV systems LV switchgear. Steel-sheet cable duct, width 300 mm, for laying control cables professionally

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174011
Model Code
XTPZAEHD2-W300
EAN
4015081704712
Product Length/Depth
104 mm
Product Height
25 mm
Product Width
290 mm
Product Weight
0.611 kg
Compliances
RoHS conform
Global Catalog
174011

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.