Download document () of 20

174707
Model code: SWD4-SP-3084

Eaton SWD4 SmartWire-DT splitter IP67, from M12 plug to two 3 pole M8 sockets

General specifications

Product Name
Eaton SWD4 Accessory Splitter
Catalog Number
174707
Model Code
SWD4-SP-3084
EAN
4015081711932
Product Length/Depth
47 mm
Product Height
14.7 mm
Product Width
31.4 mm
Product Weight
0.03 kg
Certifications
UL
CSA
Catalog Notes
not relevant
Global Catalog
174707

Product specifications

Type
Splitter with IP67 degree of protection, M12 plug into two 3 pole M8 sockets
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Environmental conditions
Condensation: permissible
Mounting position
As required
Ambient operating temperature - max
90 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
90 °C
Ambient storage temperature - min
-40 °C
Heat dissipation capacity Pdiss
0 W
Electrical accessory type
Plug
Connection type
Connection 1: M12 Plug (A-keyed)
2 * M8 sockets, 3-pin, I/O on connection pin 4
Degree of protection
IP67
IP67 (according to IEC/EN 60529, EN 50178, VBG 4)
Mechanical accessory type
Other
Functions
For splitting an M12 I/O connection's I/O signals
Operating temperature - max
90 °C
Operating temperature - min
-25 °C
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
SmartWire-DT accessories
Power loss
0 W

Export product specification