Download document () of 20

178640
Model code: XPNBCB-2-0808

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4, fixed mounted design, cable connection area/busbar area, WxD = 800 x 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178640
Model Code
XPNBCB-2-0808
EAN
4015081739691
Product Length/Depth
480.6 mm
Product Height
43.2 mm
Product Width
789 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Global Catalog
178640

Product specifications

Construction type
Individual part
Fitted with:
Lock
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.