Download document () of 20

179679
Model code: ARC-SL10/BL

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line sensor 10m blue

General specifications

Product Name
Eaton Arc Fault Protection System ARCON line sensor
Catalog Number
179679
Model Code
ARC-SL10/BL
EAN
4015081747405
Product Length/Depth
255 mm
Product Height
20 mm
Product Width
255 mm
Product Weight
0.16 kg
Compliances
RoHS conform
Global Catalog
179679

Product specifications

Model
Sensor

Export product specification