Knowledge Search
Download document () of 20

179C768G02

Molded Case Circuit Breaker Accessories, Current sensor, 2.5 in ID window, For Type GRF relays, 100-1200A, 50/60 Hz

General specifications

Product Name
Eaton Series C molded case circuit breaker accessories and terminals
Catalog Number
179C768G02
UPC
786679830987
Product Length/Depth
4.8 in
Product Height
1.8 in
Product Width
4.4 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Product specifications

Used with
Type GRF relays
Type
Current sensor
Quantity
1
Frequency rating
50-60 Hz
Current transformer type
Solid Core
Application current (primary rating)
100-1200A
Window size
2.5" (diameter)

Export product specification