Download document () of 20

184770
Model code: EMR6-AWN280-D-1

Eaton Moeller® series EMR6 Phase monitoring relays, Multi-functional, 180 - 280 V AC, 50/60 Hz

General specifications

Product Name
Eaton Moeller® series EMR6 Phase monitoring relay
Catalog Number
184770
Model Code
EMR6-AWN280-D-1
EAN
4015081788064
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.16 kg
Certifications
IEC
CCC
UL
GL
CSA
Global Catalog
184770

Product specifications

Type
Phase monitoring relay
Features
Imbalance threshold values adjustable 2 - 25 % of mean value of phase voltages
Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Electric connection type
Screw connection
Pollution degree
3
Power consumption
3 VA
Burst impulse
According to IEC/EN 61000-4-4, level 3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Adjustable delay-on energization time - min
0.1 s
Adjustable off-delay time - min
0.1 s
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Measuring cycle
50 ms
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Permitted delay-on energization time - max
30 s
Permitted off-delay time - max
30 s
Rated control supply voltage (Us) at AC, 50 Hz - max
280 V
Rated control supply voltage (Us) at AC, 50 Hz - min
180 V
Rated control supply voltage (Us) at AC, 60 Hz - max
280 V
Rated control supply voltage (Us) at AC, 60 Hz - min
180 V
Rated operational current (Ie)
4 A at AC-12, 230 V
4 A at DC-12, 24 V
2 A at DC-13, 24 V
3 A at AC-15, 230 V
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Voltage type
AC
Connection type
Snap fixing, top-hat rail IEC/EN 60715
Mounting position
As required
Shock resistance
Class 2
Overvoltage category
III
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts
Duty factor
100 %, Power supply
Degree of protection
Enclosure: IP50
Terminals: IP20
Supply voltage
180 - 280 V AC, 50/60 Hz
Delay time
On-delay/off-delay: none = 0 or adjustable between 0.1 - 30 s
0.2 s, Response delay time
Surge rating
According to IEC/EN 61000-4-5 Level 4
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Temperature error
0.06 %/°C, Measuring circuits
Monitoring voltage
180 - 280 V AC, 50/60 Hz (per phase)
Functions
Phase failure detection
Multi-functional
Over voltage detection
Under voltage detection
Hysteresis
0 - 5 %
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Tightening torque
Min. 0.6 Nm, Screw terminals
0.8 Nm, Screw terminals
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Suitable for
Single-phase networks as well
Voltage tolerance
0.85 x Uc
1.1 x Uc
Timing cycle
0.5 %, Time error within supply voltage
Adjustable from 0.1 – 30 s, Reset delay/Off-delay time
0.06 %/°C, Time error within temperature range
0.5 % Error within supply voltage (Measuring circuits)
LED indicator
Status indication of Overvoltage: Red LED (F1 on)
Status indication of Undervoltage: F2 red, solid light
Status indication of Delay time running: Yellow, flashing light (R/T)
Status indication of Imbalance: Red, solid light (F1 and F2)
Status indication of Supply voltage: Yellow, solid light
Status indication of Overvoltage: F1 red, solid light
Status indication of Phase failure: F1 red, solid light and F2 red, flashing light
Status indication of Phase sequence fault: Red, flashing light (F1 and F2 alternating)
Status indication of Undervoltage: Red LED (F2 on)
Status indication of Open neutral conductor: F1 red, solid light and F2 red, flashing light
Status indication of Supply voltage: Yellow LED
Status indication of Relay energized: Yellow, solid light (R)
Lifespan, mechanical
30,000,000 Operations
Monitoring function
Phase imbalance monitoring
Neutral cable break
Phase sequence (can be deactivated)
Overvoltage
Undervoltage
Phase sequence monitoring
Imbalance
Phase failure
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) at AC - max
250 V
Voltage measurement - max
280 V
Voltage measurement - min
180 V
Product category
EMR Measuring and monitoring relays
Terminal capacity
2 x (0.5-1.5) mm², (2 x (18-16) AWG), flexible with ferrule
1 x (0.5-2.5) mm², (1 x (18-14) AWG), solid
Voltage type of supply voltage
AC
Voltage type of operating voltage
AC
Rated switch current
4 A
Supply voltage at AC, 50 Hz - min
180 V
Supply voltage at AC, 50 Hz - max
280 V
Supply voltage at AC, 60 Hz - min
180 V
Supply voltage at AC, 60 Hz - max
280 V
Operating voltage at AC, 50 Hz - min
180 V
Operating voltage at AC, 50 Hz - max
280 V
Operating voltage at AC, 60 Hz - min
180 V
Operating voltage at AC, 60 Hz - max
280 V

Export product specification