Download document () of 20

184789
Model code: EMR6-F500-G-1

Eaton Moeller® series EMR6 Phase sequence relays, 200 - 500 V AC, 50/60 Hz

General specifications

Product Name
Eaton Moeller® series EMR6 Phase sequence relay
Catalog Number
184789
Model Code
EMR6-F500-G-1
EAN
4015081788255
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.16 kg
Certifications
IEC/EN 60255-6
Global Catalog
184789

Product specifications

Type
Phase sequence relay
Features
Fixed response delay
Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Electric connection type
Screw connection
Pollution degree
3
Power consumption
11 VA
Burst impulse
According to IEC/EN 61000-4-4, level 3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Adjustable delay-on energization time - min
0 s
Adjustable off-delay time - min
0 s
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Measuring cycle
500 ms
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Permitted delay-on energization time - max
0 s
Permitted off-delay time - max
0 s
Rated control supply voltage (Us) at AC, 50 Hz - max
500 V
Rated control supply voltage (Us) at AC, 50 Hz - min
200 V
Rated control supply voltage (Us) at AC, 60 Hz - max
500 V
Rated control supply voltage (Us) at AC, 60 Hz - min
200 V
Rated operational current (Ie)
2 A at DC-13, 24 V
4 A at AC-12, 230 V
4 A at DC-12, 24 V
3 A at AC-15, 230 V
Lifespan, electrical
300,000 Operation (at 230 V, AC-12, 4 A)
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Voltage type
AC
Connection type
Snap fixing, top-hat rail IEC/EN 60715
Mounting position
As required
Shock resistance
Class 2
Overvoltage category
III
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts
Duty factor
100 %, Power supply
Degree of protection
Enclosure: IP50
Terminals: IP20
Supply voltage
200 - 500 V AC, 50/60 Hz
Surge rating
According to IEC/EN 61000-4-5 Level 4
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Temperature error
0.06 %/°C, Measuring circuits
Monitoring voltage
200 - 500 V AC, 50/60 Hz (per phase)
200 - 500 V AC
Functions
Phase failure detection
Monitoring of three-phase networks
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Tightening torque
Min. 0.5 Nm, Screw terminals
0.8 Nm, Screw terminals
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Voltage tolerance
0.85 x Uc
1.1 x Uc
Timing cycle
0.5 % Error within supply voltage (Measuring circuits)
LED indicator
Status indication of energized output relay: Yellow LED
Status indication of Phase failure: Red, solid light
Status indication of Phase sequence fault: Red, flashing light
Lifespan, mechanical
30,000,000 Operations
Monitoring function
Phase failure
Phase sequence monitoring
Phase sequence
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) at AC - max
250 V
Voltage measurement - max
500 V
Voltage measurement - min
200 V
Product category
EMR Measuring and monitoring relays
Terminal capacity
2 x 2.5 mm², solid
2 x 2.5 mm², (2 x 14 AWG), flexible with ferrule
Voltage type of supply voltage
AC
Voltage type of operating voltage
AC
Rated switch current
4 A
Supply voltage at AC, 50 Hz - min
200 V
Supply voltage at AC, 50 Hz - max
500 V
Supply voltage at AC, 60 Hz - min
200 V
Supply voltage at AC, 60 Hz - max
500 V
Operating voltage at AC, 50 Hz - min
200 V
Operating voltage at AC, 50 Hz - max
500 V
Operating voltage at AC, 60 Hz - min
200 V
Operating voltage at AC, 60 Hz - max
500 V

Export product specification