Download document () of 20

1864028
Model code: SLDH25/4

Eaton Halyester LV systems LV switchgear. Switch+fuse encl. 40A 4p Duco + 3xDII

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864028
Model Code
SLDH25/4
EAN
8711426103863
Product Length/Depth
220 mm
Product Height
270 mm
Product Width
180 mm
Product Weight
2.26 kg
Compliances
RoHS conform
Global Catalog
1864028

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Transparent cover
Degree of protection
IP66
Enclosure material
Plastic
Number of groups
1
Rated operational voltage (Ue) - max
500 V
Amperage rating
25 A
Functions
Extension possible
Protected by
Screw fuse
Number of poles
Four-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.