Download document () of 20

1864048
Model code: SLH400/1

Eaton Halyester LV systems LV switchgear. Switch and fuse encl. with DMV 400A sz2 3p+sldN, SLH

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864048
Model Code
SLH400/1
EAN
8711426318489
Product Length/Depth
246 mm
Product Height
540 mm
Product Width
360 mm
Product Weight
9.288 kg
Compliances
RoHS conform
Global Catalog
1864048

Product specifications

Fitted with:
Transparent cover
Degree of protection
IP66
Enclosure material
Plastic
Number of groups
1
Rated operational voltage (Ue) - max
690 V
Amperage rating
400 A
Functions
Extension possible
Protected by
Knife blade fuse (NH)
Number of poles
Three-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.