Download document () of 20

1864450
Model code: SVH63/1

Eaton Halyester LV systems LV switchgear. Switch and fuse Encl. with QSA 63A sz00 3p

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864450
Model Code
SVH63/1
EAN
8711426853423
Product Length/Depth
221 mm
Product Height
270 mm
Product Width
270 mm
Product Weight
3.508 kg
Compliances
RoHS conform
Global Catalog
1864450

Product specifications

Fitted with:
Transparent cover
Degree of protection
IP66
Enclosure material
Plastic
Number of groups
1
Rated operational voltage (Ue) - max
690 V
Amperage rating
63 A
Functions
Extension possible
Protected by
Knife blade fuse (NH)
Number of poles
Three-pole
Position on rail system
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.