Download document () of 20

1864875
Model code: GLKNS4232

Eaton Halyester LV systems LV switchgear. Distribution enclosure Duco 40A 4p and MCB

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1864875
Model Code
GLKNS4232
EAN
8711426527508
Product Length/Depth
220 mm
Product Height
360 mm
Product Width
360 mm
Product Weight
5.86 kg
Compliances
RoHS conform
Global Catalog
1864875

Product specifications

Features
Protection incoming RCD
Protection split load
Fitted with:
Transparent cover
Enclosure material
Plastic
Built-in depth - max
0 mm
Current rating of main switch
40 A
Number of circuit breakers (earth leakage)
0
Number of direct groups
5
Number of groups (total)
5
Number of groups behind earth leakage switch
0
Number of light groups protected by 30 mA
3
Number of phases
3
Number of poles at main switch
4
Number of switches (earth leakage 30 mA)
0
Width in number of modular spacings
0
Number of switches (earth leakage 300 mA)
0
Cooker group
None
Degree of protection
IP66
Functions
Extension possible
Protected by
Miniature- / earth leakage circuit breaker
Mounting method
Surface mounted (plaster)
Number of arc fault detection devices AFDD
0
Built-in depth - min
0 mm
Number of outgoing ways
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.