Download document () of 20

188501-000S6

Eaton Cooper Power series HX fuse holder, 200A, Interrupting symmetrical: 13,300A, Interrupt asymmetrical: 20,000A, 7.8/13.8 kV

General specifications

Product Name
Eaton Cooper Power series HX fuse holder
Catalog Number
188501-000S6
UPC
194006039260
Product Length/Depth
12.25 in
Product Height
6.75 in
Product Width
2.25 in
Product Weight
3 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Accessories

Type of accessory/spare part
HX Fuse holder

Electrical Ratings

Interrupting current - asymmetrical
20,000A
Interrupting current - symmetrical
13,300A
Voltage rating - max
7.8/13.8 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE