Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC conduit locknut, Zinc die cast, 3"
Product Name |
Eaton Crouse-Hinds series rigid/IMC conduit locknut
|
Catalog Number |
18DC
|
UPC |
662277003988
|
Product Length/Depth |
4 in
|
Product Height |
4 in
|
Product Width |
0.25 in
|
Product Weight |
0.15 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
Trade size |
3 in
|
Material |
Zinc die cast
|