Download document () of 20

192621
Model code: XSDMV-341008-BF-400-PI

Eaton xEnergy Main LV systems LV switchgear. Door for NZM3/630A Plug In, ventilated, IP31, W=600

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192621
Model Code
XSDMV-341008-BF-400-PI
EAN
4015081933501
Product Length/Depth
82 mm
Product Height
347 mm
Product Width
795 mm
Product Weight
10 kg
Compliances
RoHS conform
Global Catalog
192621

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.