Download document () of 20

194523
Model code: BP-O-400/7-C-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board, three-point turn-lock, DIN rails, front plate, 45-mm cutout, W=400 mm, H=760 mm, white

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
194523
Model Code
BP-O-400/7-C-W
EAN
9010238058323
Product Length/Depth
262 mm
Product Height
760 mm
Product Width
400 mm
Product Weight
20.4 kg
Compliances
RoHS conform
Global Catalog
194523

Product specifications

Type
Basic device
Features
EMC-version
10.2.6 Mechanical impact
IK08
Enclosure material
Steel
Built-in height
775 mm
Built-in width
415 mm
Built-in depth
280 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
13
Color
White
Number of rows
4
Degree of protection
IP30
Functions
Basic device
Extension possible
Sealable
Mounting method
DIN-rail
Surface mounted (plaster)
Internal depth
257.5 mm
Number of openings for socket outlets
0

Export product specification