Download document () of 20

196880
Model code: XLACB04

Eaton xEnergy Light LV systems LV switchgear. Modular partition side wall for Width = 400mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196880
Model Code
XLACB04
EAN
9008790993329
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
1107 mm
Product Weight
27.54 kg
Compliances
RoHS conform
Global Catalog
196880

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.