Download document () of 20

199560
Model code: DILH800-XHI11V-SI

Eaton Moeller® series DILH Auxiliary contact module, 2 pole, Ith= 10 A, 1 N/OE, 1 NCL, Side mounted, Screw terminals, DILH600 - DILH800

General specifications

Product Name
Eaton Moeller® series DILH auxiliary contact module
Catalog Number
199560
Model Code
DILH800-XHI11V-SI
EAN
4015081982547
Product Length/Depth
77 mm
Product Height
77 mm
Product Width
15 mm
Product Weight
0.056 kg
Certifications
CSA Class No.: 3211-04
CSA file No. 012528
IEC/EN 60947-4-1
UL 508
CSA-C22.2 No. 14-05
CE marking
IEC/EN 60947
VDE 0660
UL
CSA
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified
Global Catalog
199560

Product specifications

Electric connection type
Screw connection
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Mounting method
Side mounting
Model
Top mounting
Lamp holder
None
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.