Download document () of 20
Discontinued

1MCB1000RCCL

Eaton main circuit breaker, 1000A, Copper, NEMA 3R, Underground, 65 kAIC, NGS, Three-wire, Single-phase, 120/240V, (4) #4/0 AWG-500 kcmil, Compression lug pads

A newer version of this product is available:

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
1MCB1000RCCL
UPC
782116008209
Product Length/Depth
13.8 in
Product Height
61 in
Product Width
20.2 in
Product Weight
160 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Compression lug pads (includes lug pads for lines and neutral).

Product specifications

Amperage Rating
1000 A
Bus material
Copper
Feed type
Bottom
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 3R
Interrupt rating
65 kAIC
Accessory/spare part type
Compression lug pads
Main circuit breaker
NGS
Number of wires
3
Wire size
(4) #4/0 AWG-500 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com