Download document () of 20
Discontinued

1MCB1400RBCA

Eaton main circuit breaker, 1400A, Copper, NEMA 3R, Underground, RGH, Single-phase, Three-wire, 120/240V, (4) #4/0 AWG-500 kcmil

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
1MCB1400RBCA
UPC
786685960043
Product Length/Depth
18.13 in
Product Height
57.13 in
Product Width
25.13 in
Product Weight
314 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
If additional neutral lugs are needed, order 1MCB1200NLK [(3) 1/0-750 kcmil or (6) 1/0-300 kcmil].

Product specifications

Amperage Rating
1400 A
Bus material
Copper
Feed type
Bottom
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 3R
Main circuit breaker
RGH
Number of wires
3
Wire size
(4) #4/0 AWG-500 kcmil

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com