Download document () of 20
To be discontinued

1MCB250R

Eaton main circuit breaker, 250A, Aluminum, NEMA 3R, Overhead/underground, 65 kAIC, KD, Three-wire, Single-phase, 120/240V, (2) #3/0 AWG-250 kcmil, (1) #2/0 AWG-500 kcmil

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
1MCB250R
UPC
786849000929
Product Length/Depth
13.8 in
Product Height
47.6 in
Product Width
20.2 in
Product Weight
125 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
If additional neutral lugs are needed, order 1MCB1200NLK [(3) 1/0-750 kcmil or (6) 1/0-300 kcmil].

Product specifications

Amperage Rating
250 A
Bus material
Aluminum
Feed type
Top/bottom
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 3R
Interrupt rating
65 kAIC
Main circuit breaker
KD
Number of wires
3
Wire size
(1) #2/0 AWG-500 kcmil
(2) #3/0 AWG-250 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com