Download document () of 20

1MFS600RUG

Eaton main fusible switch, Utility pull box, With utility pull box, 600A, Aluminum, NEMA 3R, Underground, Class T, 100 kAIC, Three-wire, Single-phase, 120/240V, Determined by circuit breaker installed

General specifications

Product Name
Eaton main fusible switch
Catalog Number
1MFS600RUG
UPC
786849053734
Product Length/Depth
17.09 in
Product Height
61.08 in
Product Width
20.17 in
Product Weight
159 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Fuses not included. Includes lug landing pads on line side and neutral. Spacer kit 3MMBSK required when stacks are mounted on right-hand side in EUSERC areas.

Product specifications

Type
Utility pull box
Accessories
With utility pull box
Amperage Rating
600A
Bus material
Aluminum
Feed type
Bottom
Fuse clip type
Class T
Phase
Single-phase
Voltage rating
120/240 V
Wire size
Determined by circuit breaker installed
Utility approvals
MI : Consumers Energy
ID : Idaho Power
OR : Idaho Power
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
WI : WE Energies / Wisconsin Public Service (WPS)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
100 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com