Download document () of 20

1MMSR5

Eaton meter stack sealing ring, Locking provisions, Sealing ring, Aluminum screw type with locking provisions, 1MP, 1MM, and 3MM modular metering stacks

General specifications

Product Name
Eaton meter stack sealing ring
Catalog Number
1MMSR5
UPC
786849054588
Product Length/Depth
7 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Locking provisions
Type
Screw type sealing ring
Used with
1MP, 1MM, and 3MM modular metering stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com