Download document () of 20

1MP3124R

Eaton Meter Pack, Group metering, Socket: 125A, 125A, Bus: 600A, Indoor/outdoor, Single-phase in/single-phase out, 120/240V

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP3124R
UPC
786849052386
Product Length/Depth
7.01 in
Product Height
48.31 in
Product Width
24.25 in
Product Weight
88 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Group metering
Utility approvals
AL : Alabama Power
AZ : Arizona Public Service Company
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
NJ : Atlantic City Electric / Delmarva (Connectiv)
TX : CenterPoint Energy (HL&P/Reliant)
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
NM : El Paso Electric
TX : El Paso Electric
MO : Empire District Electric
OK : Empire District Electric
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
TN : Nashville Electric Service
AZ : Salt River Project (SRP)
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
IN : Indianapolis Power and Light (IP&L)
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
Secondary circuit breaker
BR2_, BRH2_, BRHH2_, BRX2_
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
125A
Bus Rating
600 A
Socket amperage
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com