Download document () of 20

1MP6206RRL

Eaton meter pack, Socket amperage: 200 A, Amperage rating: 200 A, Aluminum, Bus rating: 600A , No bypass, Indoor/outdoor, Up to 100 KAIC, 6 Sockets, Five-jaw, Single-phase in/single-phase out, Ringless, 120/240 Vac

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP6206RRL
UPC
786849052560
Product Length/Depth
7.01 in
Product Height
8.25 in
Product Width
38.75 in
Product Weight
150 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Utility approvals
NC : Dominion
VA : Dominion
GA : Georgia Power
KS : Kansas City Power and Light (KCPL) / Westar Energy
MO : Kansas City Power and Light (KCPL) / Westar Energy
TN : Middle Tennessee EMC
NM : Public Service Company of New Mexico (PNM)
FL : Tallahassee City Electric
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
Interrupt rating
Up to 100 KAIC
Secondary circuit breaker
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
200A
Bus material
Aluminum
Bus Rating
600 A
Bypass
None
Number of jaws
Five-jaw
Number of sockets
6
Security
Ringless
Socket amperage
200A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com