Download document () of 20

1MTB1600RC

Eaton main terminal box, EUSERC, 1600A, Aluminum, NEMA 3R, Overhead/underground, Three-wire, Single-phase, 120/240V, (6) 250-500 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
1MTB1600RC
UPC
782114733677
Product Length/Depth
11.4375 in
Product Height
60.125 in
Product Width
32.875 in
Product Weight
350 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Main device must be center fed when installing 800-1200A meter stacks. (4) 750 kcmil cables per phase, order 3MTB1600BLK (one kit per main terminal box)Compression lug Landing kit, order 3MTB1600CLK.

Product specifications

Amperage Rating
1600A
Bus material
Copper
Feed type
Top/bottom
Phase
Single-phase
Voltage rating
120/240 V
Wire size
(6) 250–500 kcmil
Utility approvals
MI : Consumers Energy
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
WI : WE Energies / Wisconsin Public Service (WPS)
Enclosure
NEMA 3R
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com