Download document () of 20

1MTB800R

Eaton main terminal box, Utility pull box, 800A, Aluminum, NEMA 3R, Underground, Three-wire, Single-phase, (4) 250-500 kcmil, 120/240V

General specifications

Product Name
Eaton main terminal box
Catalog Number
1MTB800R
UPC
786849053055
Product Length/Depth
11.19 in
Product Height
47.7 in
Product Width
20.17 in
Product Weight
100 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For (4) 1/0-300 kcmil or (2) 1/0-750 kcmil cables per phase, order 3MTB800BLK. For compression lug Landing kits, order 3MTB1200CLK (includes landings for 3-phases and neutral).

Product specifications

Amperage Rating
800A
Bus material
Aluminum
Feed type
Top/bottom
Phase
Single-phase
Voltage rating
120/240 V
Wire size
(4) 250-500 kcmil
Utility approvals
MI : Consumers Energy
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
WI : WE Energies / Wisconsin Public Service (WPS)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
Enclosure
NEMA 3R
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com