Knowledge Search
Download document () of 20
To be discontinued

2039A

Eaton Toggle wallplate, Almond, Toggle Cutout, Thermoset, Two- gang, Mid-size

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
2039A
UPC
032664547430
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
Almond
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.