Download document () of 20

204

Eaton B-Line series single meter sockets, ANSI 61 gray paint, Aluminum

General specifications

Product Name
Eaton B-Line series single meter sockets
Catalog Number
204
UPC
782051560008
Product Length/Depth
4.62 in
Product Height
15 in
Product Width
8 in
Product Weight
12 lb
Certifications
UL Listed

Material/finish

Material
Aluminum
Finish
ANSI 61 gray paint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.