Knowledge Search
Download document () of 20

2051W

Eaton Decorator / GFCI wallplate, White, Decorator Cutout, Thermoset, Single- gang, Mid-size

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
2051W
UPC
032664150906
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.079 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
CSA Certified
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.