Photo is representative
Download
Eaton BECO Standard Filter Sheet, K1, 4.0 µm, 600 x 615 mm
Product Name |
Eaton BECO Standard Filter Sheet
|
Catalog Number |
21010160
|
Product Length/Depth |
615 mm
|
Product Height |
3.8 mm
|
Product Width |
600 mm
|
Product Weight |
0.36 kg
|
Compliances |
EC 1935/2004
FDA 21CFR BfR XXXVI/1 |
Certifications |
Kosher
ISO 9001 GMO |
Bursting strength wet |
> 60 kPa
|
Retention type |
Nominal
|
Ash content |
42%
|
Thickness |
3.8 mm
|
Water throughput at delta P (100 kPa l/m²/min) |
1900 m²
|
Depth filter sheet type |
K1
|
Retention rating |
4.0 µm
|